??
Pobierz modele CAD
Wybór modelu CAD
Dostępne producty: 1
BALLUFF BCM R16E-004-CI02-01,5-S4
HELP_VARIABLE
Firma
Balluff
Opis
Czujniki monitorowania stanu technicznego
Lista materiałowa
BALLUFF BCM R16E-004-CI02-01,5-S4
VERF
Dostępność
Dostępny
BC
Kod artykułu
BCM0003
TC
Identyfikator produktu
BCM R16E-004-CI02-01,5-S4
PX
Widok produktu
7200246377_AC
TECH
Szczegóły techniczne
Tech. Detail
EDZ
W
Waga
0.084 Kg
TRAFFIC
Numer celny
90318080
DESCRIPT
Description
Function = Vibration analysis in time domain, Vibration analysis in frequency range, Rotational speed input, Contact temperature monitoring, Vibration, frequency range = 2...4500 Hz (±10 %), 2...6000 Hz (±3 dB), Vibration, number of measuring axes = 3, Vibration acceleration, measuring range RMS = 0…16 g, Contact temperature, measuring range = -40…+80 °C, Rated operating voltage Ue DC = 24 V, Interface = IO-Link 1.1.3, Connection = Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR, Housing material = Stainless steel 1.4404 (316L), IP rating = IP67, IP68, IP69K, Ambient temperature = -40...80 °C, Secondary features = Identification, Device Discovery, Signal Delay, Switching Counter, Basic Statistics, Logic Blocks, Operating Hours Counter, Boot Cycle Counter, Voltage and Current Monitoring, Variant Configuration, Pin Assignment, Secondary features for condition monitoring = Internal temperature monitoring
CAE
HEIGHT
Height
12 mm
LENGTH
Length
34 mm
WIDTH
Width
22 mm
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code